• TI Thinks Resolved

ISO1050: Power supply requirement

Intellectual 1325 points

Replies: 1

Views: 27

Part Number: ISO1050

Hi team,

Do we have special requirements for ISO1050 power supply?

  • Hi Miranda,

    There are no special requirements for powering up ISO1050, any supply voltage within the recommended operating voltage of ISO1050 with minimum recommended decoupling capacitors should be fine for ISO1050 to work normal.

    ISO1050 is one of our older isolated CAN devices, please do suggest customer to use our latest isolated CAN devices that offer much better overall performance. ISO1042 is available in DW-16 and DWV-8 packages while ISO1044 is available in D-8 package. Thanks.

    Regards,
    Koteshwar Rao