Hello,
Please answer about LM2903-Q1 recommended operating range of VCC.
For VCC range datasheet has following explanations.
<Page 1>
Operation from dual supplies also is possible as long as the difference between the two supplies is 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage.
<Page 1>
“ORDERING INFORMATION” table
LM2903VQDRQ1 and LM2903AVQDRQ1: MAX Vcc 32V
Please advice recommended operating VCC range of LM2903-Q1.
(Customer is looking for comparator that work with higher VCC .
And in case of recommended VCC range is 32V, I can not recommend LM2903-Q1.)
Beast Regards.