Dear, All
The customer is examining LMC7101-Q1.
Vo value of "OUTPUT pin" becomes the point.
Conditions:
"V-=0V" and "V+=5.3V"
Rl=10kOhm
Full temperature range
More than output voltage 4.975V
However, it became the following voltage when calculating by the formula indicated to "RAIL-TO-RAIL OUTPUT" of the datasheet.
Output voltage 4.935V
About 40 mV runs short.
This is concerned with whether it is adopted or not.
I want you to calculate the detailed output voltage by a simulation etc.
Thanks, Masami M.