HI ,
I am using 66AK2H12 board and there is certain issue in installation of IPK files as follows -
//-------
root@128:~/ipk# opkg install keystone-hpc_3.0.1.4_cortexa15hf-vfp-neon.ipk
Installing keystone-hpc (3.0.1.4) to root...
Configuring kmod-hwmon-core.
//var/lib/opkg/info/kmod-hwmon-core.postinst: line 3: /etc/functions.sh: No such file or directory
Configuring kmod-hwmon-lm75.
//var/lib/opkg/info/kmod-hwmon-lm75.postinst: line 3: /etc/functions.sh: No such file or directory
Configuring keystone-hpc.
Collected errors:
* pkg_run_script: package "kmod-hwmon-core" postinst script returned status 1.
* opkg_configure: kmod-hwmon-core.postinst returned 1.
* pkg_run_script: package "kmod-hwmon-lm75" postinst script returned status 1.
* opkg_configure: kmod-hwmon-lm75.postinst returned 1.
This issue hwmon has also prevented me form installing and linking temperature_kmodule.
>
root@128:~/ipk# insmod /lib/modules/3.10.10/extra/temperature_kmodule.ko
[ 5716.846800] temperature_kmodule: Unknown symbol hwmon_device_register (err 0)
[ 5716.854011] temperature_kmodule: Unknown symbol hwmon_device_unregister (err 0)
Error: could not insert module /lib/modules/3.10.10/extra/temperature_kmodule.ko: Unknown symbol in module
Due to this error ,
dsptop is also not functioning
DSP_0 0.00 00:00:00.000 00:00:00.000
DSP_1 0.00 00:00:00.000 00:00:00.000
DSP_2 0.00 00:00:00.000 00:00:00.000
DSP_3 0.00 00:00:00.000 00:00:00.000
DSP_4 0.00 00:00:00.000 00:00:00.000
DSP_5 0.00 00:00:00.000 00:00:00.000
DSP_6 0.00 00:00:00.000 00:00:00.000
>SP_7 0.00 00:00:00.000 00:00:00.000
dsptop internal error: Fatal: : Can not open temperature module name sysfs entry for reading
.
Is there is hwmon-core Kmodule available to be installed on Keystone 2 ?
Thanks
Ravi Gupta