Can some explain what these two specifications are and how they are measured (from the SN74LVC2G06-EP datasheet):
1) Typical VOLP (Output Ground Bounce): <0.8 V at VCC = 3.3 V, TA = 25°C
2) Typical VOHV (Output VOH Undershoot): >2 V at VCC = 3.3 V, TA = 25°C
I need to know under what conditions this is a benefit or a problem. Thanks...