sn54lvth244a-sp data sheet page 7 notes mentions test condition for input transition time to be less than 2.5 nsec.
C. All input pulses are supplied by generators having the following characteristics: PRR ≤ 10 MHz, ZO = 50 Ω, tr ≤ 2.5 ns, tf ≤ 2.5 ns.
issue: I am auditing a design that drives inputs of this device with transition time of 160 nsec (10%-90%).
Q1: What is the maximum transition time for this device for reliable operation (no chatter).
Q2: What is the maximum transition time for this device to ensure no damage due to idling in input threshold voltage range and associated shoot thru.
Thank you.
-Selwyn