Part Number: SM320F2812-HT
When referring to the SPI peripheral block for SM320F2812HFGS150, the device literature implies that only a single SPI slave device can be supported, owing to the allocation of a single ‘SPISTE’ pin.
Are you aware of applications where either: [a] The SPISTE signal is externally multiplexed to address multiple slaves or [b] GPIO pins are utilised as additional slave chip select strobes?
Thanks.