SN74AVCB164245: output voltage characteristics(VOH, VOL)

Part Number: SN74AVCB164245

I would like to know about the output voltage characteristics(VOH, VOL). The data sheet states that when Ioh = 100uA, VccA and VccB = 1.4V ~ 3.6V, the minimum value of VOH is Vcco-0.2 and the maximum value of VOL is 0.2V. Are VOH and VOL the same output characteristics even when Ioh = 10uA?