Hi team,
In the datasheet of SN74AXC4T774, it says
"The max data rate can be up to 310Mbps when device translates a signal from 1.8V to 3.3V"
Does this "1.8V to 3.3V" means
VCCA: 1.8V→VCCB: 3.3V
or
VCCA/VCCB=1.8V~3.3V
Also, if VCCA=3.3V and VCCB=1.2V,
What would be the max data rate?
Regards,
Ohashi