Other Parts Discussed in Thread: SN74LVC1G373
Hi team,
Could you help me to find out a single channel D-type latches?
| 最小供电电压[VDD(Min.)] | 1.65V |
| 最大供电电压[VDD(Max.)] | 5.5 V |
| 三态输出[Tristate Output] | yes |
| 最大位宽[Data Bus Width (Max.)] | \ |
| 最大工作频率[Freq(Max.)] | \ |
| 静态电流[Iq] | 10uA |
| 最大传输延时[tpd(Max.)] | \ |
| 其他特性[Other Features] | single chanel D-type latches |
| 最低工作温度[Ta(Min.)] | -40 ℃ |
| 最高工作温度[Ta(Max.)] | 125 ℃ |
| 长(Typ.)[Length(Typ.)] | 2.15mm |
| 宽(Typ.)[Width(Typ.)] | 2.4mm |
| 高(Max.)[Height(Max.)] | 1.1mm |
| 安装方式[Mounting Type] | SMD |
| 器件封装[Package] | |
| 制造等级[Product Grade] | auto |
YOURS
NAN