Part Number: SN74HC74
Other Parts Discussed in Thread: DSLVDS1047, SN74LVC541A, DS91M125
Tool/software:
We came across an instrument that has SN74HC74PWR, the two D flip-flips as divide by two counters cascaded, the first counter is driven by 4 MHz Pierce-Gate oscillator and second counter output Q and Q bar has 3 series resistors across them. The equal resistors (R1=R2) connecting to Q outputs are of 140 ohms each and the middle resistor (Rd) is 47 ohms value. The chip is supplied with Vcc of +5V. The differential output (LVDS) signal across resistor Rd of 47 ohms is 1 MHz with peak to peak amplitude of 0.718 V (718 millivolts) that goes to 4 different sockets (CN1, CN2, CN3, CN4) in parallel. The common mode DC offeset is +2.5V (Vcc/2) The copper trace across resistor Rd to all four sockets is closely coupled differential trace of100 ohms differential mode impedance. Let us consider a case when there is no LVDS receiver connected to any of the four sockets (CN1, CN2, CN3, CN4), the current through series resistors would be Vcc/(R1 + Rd + R2) i.e. 5V/327ohms = 0.0152 Amps (15.29 mA). If all four sockets have independent LVDS receiver (EIA/TIA-644 compliant) with 120 ohms input termination resistor connected, each with 2.5 meter long twisted pair cable (differential Zo = 100 ohms), the connection being parallel on all four sockets, the effective LVDS load resistance Rde (Re 47 ohms || to four 120 ohms in parallel) becomes Rde =18.3 ohms and current through output Q terminals will swing +/- 16.76 mA [Vcc 5V / (R1 + Rde + R2) 298.3 ohms] with reduced differential peak to voltage of 0.326V (326 mV) across Rde (on socket terminals as well as across 120 ohm termination resistor on all fours LVDS line receivers) . The IOL (max) and IOH (max) specified for SN74HC74PWR is +5.2 and -5.2 mA. Our question is whether this design is stable? What sort of performance issues to expect? We are intrigued because the Rd of 47 ohms does not match with 100 ohm differential trace impedance of LVDS signal lines and secondly, we have never seen LVDS receivers with long stubs (of 2.5 meter twisted cable for each LVDS receiver) connected in parallel to LVDS driver ouput. The PCB differential LVDS signal copper trace length from resistor Rd to parallel sockets' bank is approximately 6 cms. The common mode DC voltage +2.5V also violates the requirement [VCM = +2.4V - VID/2, VID being VOD across Rd] specified for LVDS receiver input in compliance with EIA/TIA-644 though the LVDS signal VOD across Rd (no receiver connected, 718 mV) and Rde (fours receivers connected, 316 mV) remains within specified limits |VID| = +0.1V to +1.0V. This application is for 1 MHz clock distribution from the main device (host with 74HC74 AS LVDS driver) to four different sensor modules. The LVDS receiver differential input threshold VTH is 100 mV and hence it appears that differential noise margin (DNM = VOD - VTH) is not an issue whether single module (point-to-point LVDS signaling topology) or more than one module is connected (parallel star topology).