Other Parts Discussed in Thread: TXS0102, TXS0102V
Tool/software:
The biggest difference between the two variants is the ESD protection with TXS-Type offering IEC-ESD protection on the 4-ch/8-ch and higher ESD protection than the TXS-V Type translators. Other spec characteristics are shown below:
2-ch |
Spec |
TXS0102 |
TXS0102V |
||
ESD |
A-Port |
2.5kV HBM, 1.5kV CDM |
2kV HBM, 500V CDM |
||
B-Port |
8kV HBM, 1.5kV CDM |
5kV HBM, 500V CDM |
|||
Timing Params. |
Min/ Max |
Typ. only |
|||
Q1 Grade Available? |
Y |
Y |
|||
|
|||||
4-ch |
Spec |
TXS0104E |
TXS0104V |
||
ESD |
A-Port |
2kV HBM, 1kV CDM |
2kV HBM, 500V CDM |
||
B-Port |
15kV HBM, 8kV IEC-ESD |
5kV HBM, 500V CDM |
|||
Timing Params. |
Min/ Max |
Typ. only |
|||
Q1 Grade Available? |
Y |
Y |