Tool/software:
What is the maximum voltage rating of the input pins before the device is powered up.
Can I e. g. connect an analog or schmitt trigger input via voltage divider to a system input voltage which is present before the 3,3V device VCC supply voltage gets high?
Thanks for your answer in advance.