Part Number: SN74AC00-Q1
Other Parts Discussed in Thread: SN74AC00
Tool/software:
I noticed that the threshold for high input voltage of the NAND gate SN74AC00 is inconsistent with the SPICE model parameter. The datasheet said the VIH minimum is 1.85 but the provided SPICE model considers 2.5-3V as the threshold. I'm using 5V for VCC. Is changing the threshold as simple as changing 2.5 to 1.85V