Other Parts Discussed in Thread: SN74LVC244A
Hi,
TL16C754B is driven by SN74LVC244APW. Buffer datasheet electrical specifications have various test conditions for different Vcc and IOH & IOL and corresponding VOH & VOL. Now when this buffer is driving UART then what is the IIH & IIL of UART are required to check the logic compatibility. But this information is not given in the datasheet of UART.
Considering worst case VOH & VOL then serial controller is incompatible with Buffer. Kindly provide necessary insight into this.
Our supply is 3.3V
Buffer:
VOH -> 2.2(Min) worst case as per datasheet if VDD=3.0V(data not available for 3.3V) at -40to85 operating condition
VOL ->0.55(Max) worst case as per datasheet if VDD=3.0V(data not available for 3.3V) at -40to85 operating condition
UART:
VIH -> 0.7VCC (ie., 2.31 @ 3.3V ) (Min)
VOL-> 0.3VCC(ie.,0.99 @3.3V) (max)
Regards,
Phaniendra Kundeti.