Part Number: SN74HCS595
Hi team,
Could you give me comment on following customer questions? The customer wants to know the min/max data specific Vcc=3.3V condition.
Q1. Could you share following min/max data in each condition?
VIH, min/max at Vcc=3.3V
VIL, min/max at Vcc=3.3V
VOH, min/max at Vcc=3.3V, IOH=-3mA
VOL, min/max at Vcc=3.3V, IOL=3mA
VOH, min/max at Vcc=3.3V, IOH=-7.8mA
VOL, min/max at Vcc=3.3V, IOL=7.8mA
Best regards,
Takeshi Sasaki