Other Parts Discussed in Thread: SN74AXC1T45
Hello,
This part doesn't specify rise and fall times under any loading conditions. It seems that way for most parts in this product line, so I must be misunderstanding something about the fundamental use of these components. Given an input rise/fall time and knowing my loading conditions of the buffer, how do I determine what output rise/fall times I can expect from this component? Additionally, how can I determine if a given TI logic device is suitable for a given I/O frequency?
My specific use case for this part is:
- Input voltage= 1.8V
- Output voltage= 3.3V
- Input rise/fall times= 5ns
- Output load= 15pF
Thanks