Hello E2E,
Can you confirm what state the output will be of the sn74lvc1g07 when the input is between Vil and Vih? In this application, Vcc=3.5V. So what are the conditions when the input is between 0.8V and 2.0V? The output is pulled to 3V.
Thanks!
Russell