Hi
We are using SN74LVC07A in many of our applications as buffers as well as voltage shifter from 3.3 to 5V. However we are facing a lot of failures in these ICs and as such are not able to understand the reasons. For e.g. we are using this IC as buffer for matrix keypad with voltage of 3.3V. In many cases one of the lines go bad i.e. output remains at same level even though input is changing. Can you please help as in why these IC can fail?lv_issue.pdf