This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

TIDM-ENERGY-WATCHDOG: Voltage supervisory circuit

Part Number: TIDM-ENERGY-WATCHDOG

Tool/software:

Original part number: EM6323LXSP5B-2.9+  (Supervisory circuit with watchdog)

Expectation: Suggest an alternate with low price.

1st preference : Same package and same pin to pin functionality

2nd preference: Different package and same functionality .

Technical spec of Original MPN:  EM6323LXSP5B-2.9+.

Parametric Info  
Output Driver Active Low/Push-Pull
Manual Reset Yes
Watchdog Timer Yes
Number of Supervisors 1
Typical Reset Threshold Voltage (V) 2.9
Minimum Operating Temperature (°C) -40
Maximum Operating Temperature (°C) 125
Chip Enable Signals No
Power Fail Detection No
Battery Backup Switching No
Maximum Reset Active Time (ms) 240
Maximum Operating Supply Voltage (V) 5.5
Minimum Reset Threshold Voltage (V) 2.8565
Maximum Reset Threshold Voltage (V) 2.9435
Maximum Supply Current (uA) 8.6
Minimum Operating Supply Voltage (V) 0.9
Minimum Storage Temperature (°C) -65
Maximum Storage Temperature (°C) 150
Type Voltage Detector
Programmability No
Package SOT-23-5
Transition Rise and Fall time on WDI and Manual reset (Active low) 100ns/v

Thanks & Regards,

Rackshith PG