We use TMS320F28069F-Q1 to develop a new control board to control a new permanent magnet synchronous motor. The motor parameters are as follows:
Stator Resistance(phase to phase):0.21mΩ; Stator Inductance (phase to phase)1.8uH
The motor and the control board are connected through a section of wire. The resistance of the wire is 2.182m Ω, and the inductance of the wire is 1.4uh
Whether the USER_Motor_Rs, USER_Motor_Ls_d and USER_Motor _Ls_q obtained by using Full identification of PMSM motors include the resistance and inductance of the wire?
In practical application, should the real USER_Motor_Rs, USER_Motor_Ls_d and USER_Motor _Ls_q include the resistance and inductance of the wire?
Thank you very much for your advice and help !