Part Number: CCSTUDIO-C2000
Platform: CCS 11.1 on Windows 10.
Target: F28379D
Compiler: ti-cgt-c2000_22.6.0.LTS
Flags:
__fp_single_precision_constant
__float_operations_allowed=32
The stlport/s__limit.h file fails with the following #30 floating constant is out of range errors:
"C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/include/stlport/s__limits.h", line 516: error #30: floating constant is out of range static double (_STLP_CALL min)() _STLP_NOTHROW { return DBL_MIN; } ^ "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/include/stlport/s__limits.h", line 521: error #30: floating constant is out of range { return _STLP_DBL_DENORM_STYLE ? _STLP_PRIV _LimG<bool>::get_D_denormMin() : DBL_MIN; } ^ "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/include/stlport/s__limits.h", line 523: error #30: floating constant is out of range static double (_STLP_CALL max)() _STLP_NOTHROW { return DBL_MAX; }