Other Parts Discussed in Thread: BQ79616-Q1, BQ79731-Q1, , TMS320F280039C
Hi,
The customer is a company that manufactures and sells grid-scale MW ESS.
Planning to upgrade MW ESS.
MW ESS concept :
1. Rack voltage up to 1,500 VDC (MW)
2. Cartridge (module) has up to 16 serial structures
3. The structure is cell -> unit (12~16 series structures)
-> Cartridge (4 units series)
-> Rack (8 cartridges series)
The customer is reviewing products that satisfy UL & ASIL.
Control IC : BQ79616-Q1
Pack current: BQ79731-Q1
MCU: TMS320F280039C-Q1
Q1. Please recommend the best TI solution for ESS.
Q2. Can SOC be calculated even in a system of 1000V or higher with the "Impedence Track" that calculates the SOC and SOH of batteries including LFP batteries?