Part Number: F29H850TU
Hi all,
I'm implementing FOC motor control with F29P329S using TLE4973 current sensors (5V VDD). My system runs on 3.3V VREF.
Configuration Options:
- Single-ended: Read only sensor output directly. (Sensor needs external VREF and typical sensor VREF is 2.5V)
- Semi-differential: Read both sensor output AND internal VREF, then subtract in software
My Concern:
With semi-differential approach, I need 2 ADC readings per phase per PWM cycle (6 total ADC readings for 3-phase or 4 total ADC reading for 2-phase). Does F29P329S support true differential ADC reading, or do I need separate conversions?
Questions:
- Will reading 2 ADC channels per phase (output + VREF) every PWM cycle cause timing issues for FOC algorithm?
- Is there delay between consecutive ADC readings that could affect current measurement accuracy?
- What's TI's recommended approach for this configuration?
My switching frequency is 8-15kHz.
Regards