Hi people, I have a problem when intented to debug a project. I list the content. Anybody can help me? **** Build of configuration Debug for project Example_2833xAdcSeqModeTest_16 **** C:\Program Files\Texas Instruments\ccsv4\utils\gmake\gmake -k all 'Building target: Example_2833xAdcSeqModeTest.out' 'Invoking: C2000 Linker' "C:/Program Files/Texas Instruments/ccsv4/tools/compiler/c2000/bin/cl2000" -@ccsLinker.opt -o "Example_2833xAdcSeqModeTest.out" <Linking> "C:\Users\ruicano\AppData\Local\Temp\031323", line 27: error: cannot find file "$" "C:\Users\ruicano\AppData\Local\Temp\031323", line 27: error: expecting filename, option, MEMORY, or SECTIONS instead of "(" warning: creating output section ".adc_cal" without a SECTIONS specification warning: creating output section ".ebss" without a SECTIONS specification warning: creating output section ".econst" without a SECTIONS specification warning: creating output section ".reset" without a SECTIONS specification warning: creating output section "AdcMirrorFile" without a SECTIONS specification warning: creating output section "AdcRegsFile" without a SECTIONS specification warning: creating output section "CpuTimer0RegsFile" without a SECTIONS specification warning: creating output section "CpuTimer1RegsFile" without a SECTIONS specification warning: creating output section "CpuTimer2RegsFile" without a SECTIONS specification warning: creating output section "CsmPwlFile" without a SECTIONS specification warning: creating output section "CsmRegsFile" without a SECTIONS specification warning: creating output section "DevEmuRegsFile" without a SECTIONS specification warning: creating output section "DmaRegsFile" without a SECTIONS specification warning: creating output section "ECanaLAMRegsFile" without a SECTIONS specification warning: creating output section "ECanaMOTORegsFile" without a SECTIONS specification warning: creating output section "ECanaMOTSRegsFile" without a SECTIONS specification warning: creating output section "ECanaMboxesFile" without a SECTIONS specification warning: creating output section "ECanaRegsFile" without a SECTIONS specification warning: creating output section "ECanbLAMRegsFile" without a SECTIONS specification warning: creating output section "ECanbMOTORegsFile" without a SECTIONS specification warning: creating output section "ECanbMOTSRegsFile" without a SECTIONS specification warning: creating output section "ECanbMboxesFile" without a SECTIONS specification warning: creating output section "ECanbRegsFile" without a SECTIONS specification warning: creating output section "ECap1RegsFile" without a SECTIONS specification warning: creating output section "ECap2RegsFile" without a SECTIONS specification warning: creating output section "ECap3RegsFile" without a SECTIONS specification warning: creating output section "ECap4RegsFile" without a SECTIONS specification warning: creating output section "ECap5RegsFile" without a SECTIONS specification warning: creating output section "ECap6RegsFile" without a SECTIONS specification warning: creating output section "EPwm1RegsFile" without a SECTIONS specification warning: creating output section "EPwm2RegsFile" without a SECTIONS specification warning: creating output section "EPwm3RegsFile" without a SECTIONS specification warning: creating output section "EPwm4RegsFile" without a SECTIONS specification warning: creating output section "EPwm5RegsFile" without a SECTIONS specification warning: creating output section "EPwm6RegsFile" without a SECTIONS specification warning: creating output section "EQep1RegsFile" without a SECTIONS specification warning: creating output section "EQep2RegsFile" without a SECTIONS specification warning: creating output section "FlashRegsFile" without a SECTIONS specification warning: creating output section "GpioCtrlRegsFile" without a SECTIONS specification warning: creating output section "GpioDataRegsFile" without a SECTIONS specification warning: creating output section "GpioIntRegsFile" without a SECTIONS specification warning: creating output section "I2caRegsFile" without a SECTIONS specification warning: creating output section "McbspaRegsFile" without a SECTIONS specification warning: creating output section "McbspbRegsFile" without a SECTIONS specification warning: creating output section "PartIdRegsFile" without a SECTIONS specification warning: creating output section "PieCtrlRegsFile" without a SECTIONS specification warning: creating output section "PieVectTableFile" without a SECTIONS specification warning: creating output section "SciaRegsFile" without a SECTIONS specification warning: creating output section "ScibRegsFile" without a SECTIONS specification warning: creating output section "ScicRegsFile" without a SECTIONS specification warning: creating output section "SpiaRegsFile" without a SECTIONS specification warning: creating output section "SysCtrlRegsFile" without a SECTIONS specification warning: creating output section "XIntruptRegsFile" without a SECTIONS specification warning: creating output section "XintfRegsFile" without a SECTIONS specification warning: creating output section "codestart" without a SECTIONS specification warning: creating output section "ramfuncs" without a SECTIONS specification warning: entry-point symbol other than "_c_int00" specified: "code_start" error: errors encountered during linking; "Example_2833xAdcSeqModeTest.out" not built >> Compilation failure C:\Program Files\Texas Instruments\ccsv4\utils\gmake\gmake: *** [Example_2833xAdcSeqModeTest.out] Error 1 C:\Program Files\Texas Instruments\ccsv4\utils\gmake\gmake: Target `all' not remade because of errors. Build complete for project Example_2833xAdcSeqModeTest_16