I have some fundamental questions about InstaSPIN FOC with piccolo 2802x:
We are using 3-phase PMSM motors with up to 44 poles in fully four-quadrant
operation. Till now a piccolo 28027 is excellent controlling the machine.
Because the motor shaft often is being driven externally, we need to
synchronize on a spinning machine when the system is powered up. These
operation mode will result in variable speeds and therefore also variable
back-EMF.
In addition our hardware is designed to inhibit the whole power stage
(e.g. all 6 Mosfets are disabled), to avoid unwanted propulsion as well
as unwanted dynamic braking.
1.) Is InstaSPIN FOC able to synchronize smooth on a spinning machine,
when the system is powered up?
2.) Can we surely switch on and off without any jerk?
3.) If we immediately need to decelerate (dynamic brake), is it possible
to alternate the operation quadrant "on-the-fly"?
4.) Can we obtain a fast and therefore good dynamic response?
5.) Do we need two or three shunts to measure the motor current?
Thank you in advance,
Attilio