Tool/software: TI C/C++ Compiler
Hello,Sorry,my English is poor.
I want the licsense of IPD&HFI library .
My project is control the motor which is IPMSM of low-speed EV.
the main parameters of the meter list blow:
Lq 150uH
Ld 100uH
Rs: 20mOU
V_bus: 60V DC
now we use the magitic encode (AS5040) ,for the cost and reliability enhancement we want to make a sensorless system.
Thanks a lot.