Other Parts Discussed in Thread: CONTROLSUITE, TMS320F28027, LAUNCHXL-F28027, C2000WARE, BOOSTXL-BUCKCONV, LAUNCHXL-F28069M
Tool/software: Code Composer Studio
C28xx: GEL: File: C:\Users\Jeremy\Documents\workspace_v9\Example_F2802xLEDBlink_card\Flash\Example_F2802xLEDBlink.out: a data verification error occurred, file load failed.
<configurations XML_version="1.2" id="configurations_0">
<configuration XML_version="1.2" id="Texas Instruments XDS100v1 USB Debug Probe_1">
<instance XML_version="1.2" desc="Texas Instruments XDS100v1 USB Debug Probe_1" href="connections/TIXDS100usb_Connection.xml" id="Texas Instruments XDS100v1 USB Debug Probe_1" xml="TIXDS100usb_Connection.xml" xmlpath="connections"/>
<connection XML_version="1.2" desc="Texas Instruments XDS100v1 USB Debug Probe_1" id="Texas Instruments XDS100v1 USB Debug Probe_1">
<instance XML_version="1.2" href="drivers/tixds100c28x.xml" id="drivers" xml="tixds100c28x.xml" xmlpath="drivers"/>
<property Type="choicelist" Value="0" id="dataFileRequired"/>
<property Type="choicelist" Value="0" id="The JTAG TCLK Frequency (MHz)">
<choice Name="Fixed with user specified slower value" value="SPECIFIC">
<property Type="stringfield" Value="500KHz" id="-- Enter a value from 488Hz to 1.0MHz"/>
</choice>
<choice Name="Fixed with user specified faster value" value="SPECIFIC">
<property Type="stringfield" Value="2.0MHz" id="-- Enter a value from 1.0MHz to 6.0MHz"/>
</choice>
</property>
<platform XML_version="1.2" id="platform_0">
<instance XML_version="1.2" desc="TMS320F28027_0" href="devices/f28027.xml" id="TMS320F28027_0" xml="f28027.xml" xmlpath="devices"/>
</platform>
</connection>
</configuration>
</configurations>
Here is the vintage of the hardware and software we are using. The CCS, ControlSuite, and C2000Ware were downloaded last month.
LAUNCHXL-F28027: Lot: 03262017I2; Week: 19/2017
CCS: Version 9.0.1.00004
ControlSuite: v3.4.9 - March 28, 2018
C2000Ware - v:1.00.06.00