Hi,
In one project, I want to use Manchester bit stream(Which is encoded with Sigma Delta modulation) to transfer data from hot side to cold side with 10 kV isolation through pulse transformers. With this Manchester bit stream, I can use only one isolation transformer instead of two(Data and Clock) and eliminate other synchronization issues with PCB layout . Please suggest low cost Manchester bit stream decoder(micro controller ) without clock signal between Encoder and decoder.
Thanks and Regards,
Raja Reddy