I just received a TI MSP-TS430PN80 evaluation board. It came with four 20 pin single row headers (.025 in square posts) to connect it to a carrier boards with the rest of the circuit needed for testing and developing software. Alas, the holes on the MSP-TS430PN80 PCB are too small for the headers supplied. The the holes fit .020 in round pins. I expected better than this from TI.
Ray Klein