Hi,
Double check with you, do we have automotive level MSP430 which can meet below requirement? Thanks.
Automotive level | Yes |
MCU | 16bit |
Flash | >48KB |
RAM | >4KB |
GPIO | >40 |
ADC | 12ch |
UART/LIN | 2 |
PWM | 6ch |
SPI | 2 |
Package | LQFP48 |
Watchdog | Yes |
Temp | -40℃~105℃ |
ROHS,ELV Certification | Yes |