Other Parts Discussed in Thread: TMP101, MSP430WARE, TMP100, MSP430F249
Hi guys, i Am new programmer for a msp series, i need change tmp101 resolation but i cant do this , i Am regular to embedded coding.
İ look document tmp101, tell if you change resolation you need send adress first,second send pointer 0x01 and last configuration reg 0x60 and i need read temparrature but i cant , i can read only startup resolation 9bit.
/* --COPYRIGHT--,BSD_EX
* Copyright (c) 2012, Texas Instruments Incorporated
* All rights reserved.
*
* Redistribution and use in source and binary forms, with or without
* modification, are permitted provided that the following conditions
* are met:
*
* * Redistributions of source code must retain the above copyright
* notice, this list of conditions and the following disclaimer.
*
* * Redistributions in binary form must reproduce the above copyright
* notice, this list of conditions and the following disclaimer in the
* documentation and/or other materials provided with the distribution.
*
* * Neither the name of Texas Instruments Incorporated nor the names of
* its contributors may be used to endorse or promote products derived
* from this software without specific prior written permission.
*
* THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
* AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
* THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
* PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
* CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
* EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
* PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
* OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
* WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
* OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
* EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
*
*******************************************************************************
*
* MSP430 CODE EXAMPLE DISCLAIMER
*
* MSP430 code examples are self-contained low-level programs that typically
* demonstrate a single peripheral function or device feature in a highly
* concise manner. For this the code may rely on the device's power-on default
* register values and settings such as the clock configuration and care must
* be taken when combining code from several examples to avoid potential side
* effects. Also see www.ti.com/grace for a GUI- and www.ti.com/msp430ware
* for an API functional library-approach to peripheral configuration.
*
* --/COPYRIGHT--*/
//******************************************************************************
// MSP430x24x Demo - USCI_B0 I2C Master to TMP100, Set P1.0 if Temp > 28C
//
// Description: I2C interface to TMP100 temperature sensor in 9-bit mode.
// Timer_A CCR0 interrupt is used to wake up and read the two bytes of
// the TMP100 temperature register every 62ms. If the temperature is greater
// than 28C, P1.0 is set, else reset. CPU is operated in LPM0. I2C speed
// is ~100kHz.
// ACLK = n/a, MCLK = SMCLK = TACLK = BRCLK = default DCO = ~1.045Mhz
//
// /|\ /|\ /|\
// | TMP100 10k 10k MSP430F249
// | ------- | | -------------------
// +--|Vcc SDA|<-|---+->|P3.1/UCB0SDA XIN|-
// | | | | | |
// +--|A1,A0 | | | XOUT|-
// | | | | |
// +--|Vss SCL|<-+------|P3.2/UCB0SCL P1.0|---> LED
// \|/ ------- | |
//
// B. Nisarga
// Texas Instruments Inc.
// September 2007
// Built with CCE Version: 3.2.0 and IAR Embedded Workbench Version: 3.42A
//******************************************************************************
#include <msp430.h>
unsigned int RxByteCtr;
unsigned int RxWord;
int main(void)
{
WDTCTL = WDTPW + WDTHOLD; // Stop WDT
P1OUT = 0;
P1DIR |= 0x01; // P1.0 output
P3SEL |= 0x06; // Assign I2C pins to USCI_B0
UCB0CTL1 |= UCSWRST; // Enable SW reset
UCB0CTL0 = UCMST + UCMODE_3 + UCSYNC; // I2C Master, synchronous mode
UCB0CTL1 = UCSSEL_2 + UCSWRST; // Use SMCLK, keep SW reset
UCB0BR0 = 12; // fSCL = SMCLK/12 = ~100kHz
UCB0BR1 = 0;
UCB0I2CSA = 0x4E; // Set slave address
UCB0CTL1 &= ~UCSWRST; // Clear SW reset, resume operation
IE2 |= UCB0RXIE; // Enable RX interrupt
TACTL = TASSEL_2 + MC_2; // SMCLK, contmode
while (1)
{
RxByteCtr = 2; // Load RX byte counter
UCB0CTL1 |= UCTXSTT; // I2C start condition
__bis_SR_register(CPUOFF + GIE); // Enter LPM0, enable interrupts
// Remain in LPM0 until all data
// is RX'd
if (RxWord < 0x1d00) // >28C?
P1OUT &= ~0x01; // No, P1.0 = 0
else
P1OUT |= 0x01; // Yes, P1.0 = 1
__disable_interrupt();
TACCTL0 |= CCIE; // TACCR0 interrupt enabled
__bis_SR_register(CPUOFF + GIE); // Enter LPM0, enable interrupts
// Remain in LPM0 until TACCR0
// interrupt occurs
TACCTL0 &= ~CCIE; // TACCR0 interrupt disabled
}
}
#if defined(__TI_COMPILER_VERSION__) || defined(__IAR_SYSTEMS_ICC__)
#pragma vector = TIMERA0_VECTOR
__interrupt void TA0_ISR(void)
#elif defined(__GNUC__)
void __attribute__ ((interrupt(TIMERA0_VECTOR))) TA0_ISR (void)
#else
#error Compiler not supported!
#endif
{
__bic_SR_register_on_exit(CPUOFF); // Exit LPM0
}
// The USCIAB0TX_ISR is structured such that it can be used to receive any
// 2+ number of bytes by pre-loading RxByteCtr with the byte count.
#if defined(__TI_COMPILER_VERSION__) || defined(__IAR_SYSTEMS_ICC__)
#pragma vector = USCIAB0TX_VECTOR
__interrupt void USCIAB0TX_ISR(void)
#elif defined(__GNUC__)
void __attribute__ ((interrupt(USCIAB0TX_VECTOR))) USCIAB0TX_ISR (void)
#else
#error Compiler not supported!
#endif
{
RxByteCtr--; // Decrement RX byte counter
if (RxByteCtr)
{
RxWord = (unsigned int)UCB0RXBUF << 8; // Get received byte
if (RxByteCtr == 1) // Only one byte left?
UCB0CTL1 |= UCTXSTP; // Generate I2C stop condition
}
else
{
RxWord |= UCB0RXBUF; // Get final received byte,
// Combine MSB and LSB
__bic_SR_register_on_exit(CPUOFF); // Exit LPM0
}
}