Dear All,
Is there any detailed ADC information (characteristics) available when using the
- internal voltage reference VREF = 1,2V
- where also the conversion result is compensated with the calibration values from the TLV structure.
Of interest are:
- ADJUSTED Offset error
- ADJUSTED Gain error
- Total ADJUSTED error
In other words, which measurement accuracy can be achieved with the help of compensation?
Thanks for your help,
Patrick