Other Parts Discussed in Thread: MSP430F5438, MSP430F5419, MSP430F5437, MSP430F5436, MSP430F5435, MSP430F5418
I am searching to find ways to program the part, MSP430FG4618 which has BSL capability.
I came across the tool called BSL Scripter. However, it only supports
following devices
FAMILY [mandatory]
• 543x family or msp430f543x: Indicates communication with one of the following devices:
MSP430F5418, MSP430F5419, MSP430F5435, MSP430F5436, MSP430F5437, MSP430F5438
NOTE: 54xxA devices are included in the ‘5xx’ family.
• 5xx or msp430f5xx: Indicates communication with all other 5xx devices
• 6xx or msp430f6xx: Identical to ‘5xx’ and can be used interchangeably
• FRxx or msp430frxx: Indicates communication with FRAM devices
• P4xx or msp432p4xx: Indicates communication with MSP432P4xx devices
Is there software tool developed which I can use to download hex file using BSL?