Hello,
I want to design the the brakes driver circuit.
Basic Requirement is as below
Over Excitation Voltage = 24VDC
Over Excitation Power = 96W
Holding Voltage = 4VDC
Holding Power =2.7W
Over Excitation time = 150ms.
Design Parameters
As per above requirement i have design the basic circuit. which image as below.
So, Please provide you review comments for batter performance.
Thanks and Regards,
Uday Pastagia.
SS Innovations Pvt. Ltd.