Hi Sor/Madam,
I want a BLDC motor driver having below specs. Please suggest me a suitable driver from your portfolia:
Motor Type | Brushless DC (BLDC) Bipolar |
Start Control | Yes |
Brake Control | Yes |
Fault Output | Yes |
Direction control | Yes |
Output Configuration | Pre-Driver - Half Bridge (3) |
Interface type | Analog |
Voltage - Supply | 10V ~ 30V |
Output Current | 100 mA |
Operating Supply Current | 14 mA |
Operating Frequency | 25 KHz |
Pd - Power Dissipation(W) | 0.65 |
Feedback | Hall Sensors |