Other Parts Discussed in Thread: DRV8301, DRV10970, DRV8316, DRV8316REVM, MCT8316Z
Dear Sir/ Madam,
We are using BLDC motor for our application. We are presently using DRV8301 EVM board for our application, which is working fine. For mass production we want to finalized based on below requirements.
Pl motor driver which suits our application and which is available in the market for directly purchase from (Mouser/ Digi-Key/ TI)
Our requirements:
1. Voltage: 12V
2. Current: 3.5 A peak and 2.3 A (average rms)
3. Integrated FET based BLDC motor driver
4. Integrated hall effect sensor control
5. Sinusoidal or field oriented control
Regards,
Tapas