Dear Whom it concerns,
Appreciate for your great help.
I would know DRV8243HQRXYRQ1(RXY package) taping dimension.
Confirming the 13.1 Tape and Reel information on the datasheet, the taping dimension is as below referece A
Regaring of A0 and B0, it seems mistake because the part dimension is as reference B.
A0 and B0 dimensions are smaller than part dimension.
taping dimension A0 -> 2.45mm, B0 -> 2.75mm < Part dimension 3mm x 4.5mm
Please confirm and let me know the feedback.
Reference A
Reference B
Part dimension 3mm x 4.5mm
Datasheet link
Best regards
Kenta