Part Number: DRV8412DDWEVM
Other Parts Discussed in Thread: DRV8412, DRV8962, DRV8962EVM
Hi Team,
EVM test actual motor drive of the machine, motor is DC48V with a current of 3~5A. (POWER SUPPLY: DC48V/6A; +12V/3A)
In DRV8412 EVM operating mode:
M3=0;M2=1;M1=0 ->1PFB (Parallel full bridge with cycle-by-cycle current limit.)
OC-ADJUST RESISTOR use 33KΩ
When PWM input 100%,output motor will unstable