In DRV8312 datasheet, it was noted:
- Section 6.1 - Absolute Max Ratings, VDD to GND = 13.2V
- Section 6.3 - Recommended Operating Conditions, VDD (MAX) = 13.2V
Customer sees this datasheet spec as incorrect. Absolute max ratings should be at a higher value than recommended operating conditions.
Can TI clarify why Absolute max and Recommended operating are the same?