Other Parts Discussed in Thread: DRV8245-Q1, DRV8145-Q1, DRV8262-Q1, DRV8262
Tool/software:
Hello,
For our application, where the power window motor operates with a stationary current of 8A and a stall current of 25A for 1-second duration.
I have gone through the DRV82xx series in which DRV8245 can provide a maximum current output of 32A and DRV8243 can provide 12A.
Please suggest which part number can i consider for this application.
Which current can i consider for the selection of motor driver IC?