Part Number: DRV8251
Tool/software:
Hello,
we are working on a design with DRV8251 to drive piezo loads with parallel 1 k resistance. A prototype (1 k load only, no piezo) showed nice operation at Vs 10 V and Vs 30 V. However, with 45 V Vs the DRV8251 was destroyed and the output bridge has permanent low resistance now. The datasheet shows 48 V recommended Vs and a maximum of 50 V Vs.
Are there any limitations to Vs if relatively high resistive loads like 1k (or even capacitive load like piezos) are used? There is nothing in the datasheet about this.
Thanks for your advice.
Regards
Michael