Tool/software:
nFAULT pin is low continuously, until the nSLEEP is low. When nSLEEP return to high the fault is low.
SR = 0E
DIAG = 0E
IPROPI = 4.1K
ITRIP = 100K
VCP = 29V
DRVOFF = 0V
With out load(motor rated at 250mA) output vol is 360mV and with load it is 0v
I need a solution for this