Other Parts Discussed in Thread: TIDA-010273, , LMG2610, LMG2650
Tool/software:
Hi support team,
I'm a hardware engineer in robotics.
Is it possible for this chip to continuously output up to 1kW with appropriate peripheral circuit component selection and thermal solution, such as a small heatsink or possibly a cooling fan?
The datasheet claims: “The device helps to achieve more than 99% efficiency for a 3-phase modulated, FOC-driven, 250W motor drive application in a QFN 12mm x 12mm package at 20kHz switching frequency. eliminating the need for heat sink. ” Both the related DRV7308EVM and TIDA-010273 are designed for 250W.
Please provide any reference information for handling higher output motors.