Part Number: LMG2100R044
Other Parts Discussed in Thread: TIDA-010936
Dear TI Engineer,
We are reviewing the reference design TIDA-010936 and would like to better understand the design assumptions regarding the DC-link (Vbus) capacitor, as well as how regenerative energy is considered.
1. DC-link capacitor sizing (reference-design / hardware perspective)
In TIDA-010936, the DC-link capacitor on Vbus is implemented as six 10 µF ceramic capacitors in parallel (total nominal 60 µF).
Could you please clarify the design rationale behind selecting this value?
Specifically, from a hardware and reference-design perspective, was this capacitance determined based on factors such as:
allowable DC-link ripple voltage,switching frequency, or motor phase current, or is it mainly intended as a representative value for evaluation and demonstration purposes, rather than a system-level energy buffering requirement?
2. Regenerative energy handling assumptions
First, from the reference-design / hardware perspective, how is the energy generated during reverse torque or regenerative operation expected to be handled in TIDA-010936 itself?
In addition, from a system-level perspective, for practical motor drivers used in humanoid or robotic joint applications, could you comment on how regenerative energy handling is generally considered today?
We are particularly interested in current industry trends or best practices, such as:
battery backfeeding, use of brake resistors or active clamp circuits, or coordination between DC-link capacitance and controlled regeneration at the system level.
We would like to better understand how the assumptions used in TIDA-010936 differ from those typically adopted in real robotic systems.
Thank you very much for your support.
Best regards,