We are using Maxon sensorless BLDC motor (Part No. B7B93E3A6E07 - datasheet attachedECXSQ16L.pdf) along with the drive from Texas Instruments (Part No. DRV 10983). It is a low inductance motor of 0.12mH. The no load current in datasheet is mentioned as 139mA. But in our tests its taking 280mA and the motor is getting heated up. What could be the possible reason for this?