Hi,
I am exploring the products for asymmetric bridge circuit for Switched reluctance motor control. I want to know about the products related to p channel n channel dual MOSFETs rated at 60 V and 5 A current. Also is there availability of integrated driver for the above module. Also can be the p channel and n channel Mosfets of the same IC be connected in seriec with load winding? Gate voltage supply range 15V