Please suggest the ways to drive the pump either 0-10V analog vtg or PWM output in single circuit
Circuit will be driven by micro controller operating at 3.3V
Output: | 0.0 - 10.0Vdc |
Resolution: | 0.1V |
Min.load: | 0 mA |
Max load: | 10 mA |
Duty cycle: | 0-100%, +/-1% |
PWM frequency: | 100 – 4000 Hz |
VOH: | 4V ≤ Voh ≤ 15V (pump characteristic) |
VOL: | 0V ≤ Vol ≤ 1V (pump characteristic) |
Driving current: | ≤ 60mA |