Other Parts Discussed in Thread: DRV2604
Tool/software: TI C/C++ Compiler
As I use the DRV2624 chip in POC, queries about certain specs are approaching. The ERM we want to use is 5.5 ohms +/-20%.
1. The datasheet calls out recommended working circumstances, suggesting RL load impedance of minimal 8 ohms. In your encounter, will this be considered a issue for the 5.5 ohm candidate ERM above, and just why?
2. The datasheet phone calls out ZLoad "load impedance threshold for over-current detection" at 4 ohms standard. Using the 5.5 ohm candidate ERM, ought to we anticipate any issues?
3. Can DRV2624 drive this vibration motor?
I notice additional DRV chips e.g. DRV2604, bring the same specifications. Our ERM is normal of ERMs available, therefore I'd become surprised if DRV isn't equipped to run it. As you solution, please provide details since it may be suitable, for instance, to perform in open-loop setting when limitations apply and then closed-loop mode.