0 0 0 0 0 0
Warning: temperature in K detected 273 was subtracted from T 0 0 0 0
Warning: temperature in K*10 detected dT changed to 0 Tdiv changed to 10 0 0 0
Warning: First OCVpoint has temperature outside of 45 to 10C range T= 4861 0 0 0
Warning: First OCVpoint has temperature outside of 45 to 10C range T= 4514.5 0
I have created log file using BQ Studio with charging of battery and relax for 5 hours, discharging of battery and relax for 5 hours. Converted the log file to .csv and try to upload to TI for correct battery chemistry of the battery. I have received above error message from GPC.
the battery model is CA100FI with design capacity of 100ah and 3.2V nominal voltage.
I have done the battery charging to about 3.4V per cell with FC and TC flag turn high at BQ studio
and let it discharged until 3.1V with FD and TD flag turn high.
Please confirm have I done the battery charging/discharging correctly or not for the GPC.